
Bore d |
N/A 30.000 mm |
Outside Diameter D1 |
N/A 72.0000 mm |
Width - Outer Ring B0 |
N/A 19.0 mm |
Width - Inner Ring B1 |
N/A 30.16 mm |
Diameter E |
N/A 43.1 mm |
Fillet Radius ra |
N/A 1.00 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 29600 N |
Basic Radial Load Rating-Static SCO |
N/A 16600 N |
Speed Rating-Open and Shielded-Grease OSG |
N/A 9000 rpm |
Speed Rating-Open and Shielded-Oil OSO |
N/A 11000 rpm |
Accessories |
N/A 300SWI Non-Filling Notch Type |