
Old MRC Bearing Number |
N/A - |
Bore d |
N/A 9.000 mm |
Outside Diameter D1 |
N/A 30.0000 mm |
Width - Outer Ring B0 |
N/A 9.0 mm |
Width - Inner Ring B1 |
N/A 16.40 mm |
Width - Overall B |
N/A 16.4 mm |
Fillet Radius ra |
N/A 0.64 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 4620 N |
Basic Radial Load Rating-Static SCO |
N/A 2040 N |
Speed Rating-Single and Double Sealed Grease SDG |
N/A 17000 rpm |
Basic Interchange BCA |
N/A - |
Basic Interchange FAF |
N/A - |
Basic Interchange NDH |
N/A 88009 |
Accessories |
N/A 88000 Two Seals |