
Old MRC Bearing Number |
N/A 208FSF |
Bore d |
N/A 40.000 mm |
Outside Diameter D1 |
N/A 80.0000 mm |
Width - Outer Ring B0 |
N/A 21.0 mm |
Width - Inner Ring B1 |
N/A 24.00 mm |
Width - Overall B |
N/A 24.0 mm |
Fillet Radius ra |
N/A 1.00 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 29100 N |
Basic Radial Load Rating-Static SCO |
N/A 18000 N |
Speed Rating-Single and Double Sealed Grease SDG |
N/A 5000 rpm |
Basic Interchange BCA |
N/A - |
Basic Interchange FAF |
N/A - |
Basic Interchange NDH |
N/A 87508 |
Accessories |
N/A 87000 Shield & Seal |