
Old MRC Bearing Number |
N/A 205FS3 |
Bore d |
N/A 26.000 mm |
Outside Diameter D1 |
N/A 52.0000 mm |
Width - Outer Ring B0 |
N/A 15.0 mm |
Width - Inner Ring B1 |
N/A 15.20 mm |
Width - Overall B |
N/A 15.9 mm |
Fillet Radius ra |
N/A 1.00 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 14000 N |
Basic Radial Load Rating-Static SCO |
N/A 8000 N |
Speed Rating-Single and Double Sealed Grease SDG |
N/A 8500 rpm |
Basic Interchange BCA |
N/A 8026 |
Basic Interchange FAF |
N/A - |
Basic Interchange NDH |
N/A 8026 |
Accessories |
N/A 8000 One Seal |