
Old MRC Bearing Number |
N/A 202FS3 |
Bore d |
N/A 16.000 mm |
Outside Diameter D1 |
N/A 35.0000 mm |
Width - Outer Ring B0 |
N/A 11.0 mm |
Width - Inner Ring B1 |
N/A 12.20 mm |
Width - Overall B |
N/A 12.7 mm |
Fillet Radius ra |
N/A 0.64 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 7610 N |
Basic Radial Load Rating-Static SCO |
N/A 3650 N |
Speed Rating-Single and Double Sealed Grease SDG |
N/A 13000 rpm |
Basic Interchange BCA |
N/A 8016 |
Basic Interchange FAF |
N/A 202KL3 |
Basic Interchange NDH |
N/A 8016 |
Accessories |
N/A 8000 One Seal |