
Old MRC Bearing Number |
N/A 38FS1 |
Bore d |
N/A 8.000 mm |
Outside Diameter D1 |
N/A 24.0000 mm |
Width - Outer Ring B0 |
N/A 8.0 mm |
Width - Inner Ring B1 |
N/A 9.80 mm |
Width - Overall B |
N/A 10.3 mm |
Fillet Radius ra |
N/A 0.30 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 3320 N |
Basic Radial Load Rating-Static SCO |
N/A 1430 N |
Speed Rating-Single and Double Sealed Grease SDG |
N/A 23000 rpm |
Basic Interchange BCA |
N/A - |
Basic Interchange FAF |
N/A 38KVL |
Basic Interchange NDH |
N/A 8008 |
Accessories |
N/A 8000 One Seal |