
Outside Diameter D1 |
N/A 130.0000 mm |
Inside Diameter D |
N/A 61.9125 mm |
Width B |
N/A 25.00 mm |
Fillet Radius ra |
N/A 1.50 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 14900 N |
Basic Radial Load Rating-Static SCO |
N/A 11000 N |
Speed Rating-Single and Double Sealed Grease SDG |
N/A 3200 rpm |
Adapter Sleeve AS |
N/A SNW15 |
Variant |
N/A SZZX Two Seals |