
Outside Diameter D1 |
N/A 110.0000 mm |
Inside Diameter D |
N/A 52.3875 mm |
Width B |
N/A 22.00 mm |
Fillet Radius ra |
N/A 1.50 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 10700 N |
Basic Radial Load Rating-Static SCO |
N/A 7310 N |
Speed Rating-Single and Double Sealed Grease SDG |
N/A 4000 rpm |
Adapter Sleeve AS |
N/A SNW12 |
Variant |
N/A SZZX Two Seals |