
Outside Diameter D1 |
N/A 99.9998 mm |
Inside Diameter D |
N/A 49.2125 mm |
Width B |
N/A 21.00 mm |
Fillet Radius ra |
N/A 1.50 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 9800 N |
Basic Radial Load Rating-Static SCO |
N/A 6740 N |
Speed Rating-Single and Double Sealed Grease SDG |
N/A 4300 rpm |
Speed Rating-Open and Shielded-Grease OSG |
N/A 6300 rpm |
Speed Rating-Open and Shielded-Oil OSO |
N/A 7500 rpm |
Adapter Sleeve AS |
N/A SNW11 |
Variant |
N/A SX |