
Outside Diameter D1 |
N/A 89.9922 mm |
Inside Diameter D |
N/A 44.4500 mm |
Width B |
N/A 20.00 mm |
Fillet Radius ra |
N/A 1.00 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 7890 N |
Basic Radial Load Rating-Static SCO |
N/A 5210 N |
Speed Rating-Single and Double Sealed Grease SDG |
N/A 4800 rpm |
Speed Rating-Open and Shielded-Grease OSG |
N/A 7000 rpm |
Speed Rating-Open and Shielded-Oil OSO |
N/A 8500 rpm |
Adapter Sleeve AS |
N/A SNW10 |
Variant |
N/A SX |