
Outside Diameter D1 |
N/A 72.0000 mm |
Inside Diameter D |
N/A 30.1625 mm |
Width B |
N/A 17.00 mm |
Fillet Radius ra |
N/A 1.00 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 6070 N |
Basic Radial Load Rating-Static SCO |
N/A 3440 N |
Speed Rating-Single and Double Sealed Grease SDG |
N/A 6300 rpm |
Adapter Sleeve AS |
N/A SNW7 |
Variant |
N/A SZZX Two Seals |