
Outside Diameter D1 |
N/A 62.0000 mm |
Inside Diameter D |
N/A 25.4000 mm |
Width B |
N/A 16.00 mm |
Fillet Radius ra |
N/A 1.00 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 4380 N |
Basic Radial Load Rating-Static SCO |
N/A 2250 N |
Speed Rating-Open and Shielded-Grease OSG |
N/A 10000 rpm |
Speed Rating-Open and Shielded-Oil OSO |
N/A 13000 rpm |
Adapter Sleeve AS |
N/A SNW6 |
Variant |
N/A SFFX Two Shields |