
Bore d |
N/A 110.000 mm |
Outside Diameter D1 |
N/A 240.0000 mm |
Width B |
N/A 50.00 mm |
Fillet Radius ra |
N/A 2.50 mm |
Fillet Radius rb |
N/A 1.00 mm |
Basic Radial Load Rating-Dynamic DC |
N/A 255000 N |
Basic Radial Load Rating-Static SCO |
N/A 255000 N |
Speed Rating-Open and Shielded-Grease OSG |
N/A 6000 rpm |
Speed Rating-Open and Shielded-Oil OSO |
N/A 9000 rpm |
Type |
N/A 300-RDM Series (from 35 mm to 160 mm) |