
Bore d |
N/A 90.000 mm |
Outside Diameter D1 |
N/A 150.0000 mm |
Width B |
N/A 18.00 mm |
Fillet Radius ra |
N/A 1.50 mm |
Basic Dynamic Radial Load Rating C |
N/A 52700 N |
Basic Static Radial Load Rating Co |
N/A 46500 N |
Grease Speed Rating Open/Shielded n1 |
N/A 4300 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 5200 rpm |