
Bore d |
N/A 60.000 mm |
Outside Diameter D1 |
N/A 105.0000 mm |
Width B |
N/A 12.00 mm |
Fillet Radius ra |
N/A 1.00 mm |
Basic Dynamic Radial Load Rating C |
N/A 27000 N |
Basic Static Radial Load Rating Co |
N/A 23600 N |
Grease Speed Rating Open/Shielded n1 |
N/A 6100 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 7400 rpm |