
Bore d |
N/A 55.000 mm |
Outside Diameter D1 |
N/A 100.0000 mm |
Width B |
N/A 12.00 mm |
Fillet Radius ra |
N/A 1.00 mm |
Basic Dynamic Radial Load Rating C |
N/A 23400 N |
Basic Static Radial Load Rating Co |
N/A 20000 N |
Grease Speed Rating Open/Shielded n1 |
N/A 6800 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 8300 rpm |