
Bore d |
N/A 170.000 mm |
Outside Diameter D1 |
N/A 310.0000 mm |
Width B |
N/A 52.00 mm |
Fillet Radius ra |
N/A 3.00 mm |
Fillet Radius rb |
N/A 1.00 mm |
Grease Speed Rating n1 |
N/A 1900 rpm |
Oil Speed Rating n2 |
N/A 2500 rpm |
Basic Dynamic Radial Load Rating C |
N/A 286000 N |
Basic Static Radial Load Rating Co |
N/A 365000 N |