
Bore d |
N/A 9.000 in |
Outside Diameter D1 |
N/A 12.0000 in |
Width B |
N/A 1.5000 in |
Fillet Radius ra |
N/A 0.12 in |
Fillet Radius rb |
N/A 0.060 in |
Grease Speed Rating n1 |
N/A 1900 rpm |
Oil Speed Rating n2 |
N/A 2800 rpm |
Basic Dynamic Radial Load Rating C |
N/A 182000 N |
Basic Static Radial Load Rating Co |
N/A 260000 N |