
Bore d |
N/A 8.000 in |
Outside Diameter D1 |
N/A 10.7500 in |
Width B |
N/A 1.3750 in |
Fillet Radius ra |
N/A 0.12 in |
Fillet Radius rb |
N/A 0.060 in |
Grease Speed Rating n1 |
N/A 2100 rpm |
Oil Speed Rating n2 |
N/A 3200 rpm |
Basic Dynamic Radial Load Rating C |
N/A 140000 N |
Basic Static Radial Load Rating Co |
N/A 200000 N |