
Bore d |
N/A 6.500 in |
Outside Diameter D1 |
N/A 8.7500 in |
Width B |
N/A 1.1250 in |
Fillet Radius ra |
N/A 0.10 in |
Fillet Radius rb |
N/A 0.040 in |
Grease Speed Rating n1 |
N/A 2600 rpm |
Oil Speed Rating n2 |
N/A 4300 rpm |
Basic Dynamic Radial Load Rating C |
N/A 99500 N |
Basic Static Radial Load Rating Co |
N/A 134000 N |