
Bore d |
N/A 6.000 in |
Outside Diameter D1 |
N/A 8.0000 in |
Width B |
N/A 1.0000 in |
Fillet Radius ra |
N/A 0.10 in |
Fillet Radius rb |
N/A 0.040 in |
Grease Speed Rating n1 |
N/A 2900 rpm |
Oil Speed Rating n2 |
N/A 5000 rpm |
Basic Dynamic Radial Load Rating C |
N/A 81900 N |
Basic Static Radial Load Rating Co |
N/A 108000 N |