
Bore d |
N/A 4.500 in |
Outside Diameter D1 |
N/A 6.2500 in |
Width B |
N/A 0.8750 in |
Fillet Radius ra |
N/A 0.08 in |
Fillet Radius rb |
N/A 0.040 in |
Grease Speed Rating n1 |
N/A 3800 rpm |
Oil Speed Rating n2 |
N/A 6300 rpm |
Basic Dynamic Radial Load Rating C |
N/A 61800 N |
Basic Static Radial Load Rating Co |
N/A 73500 N |