
Bore d |
N/A 3.250 in |
Outside Diameter D1 |
N/A 4.7500 in |
Width B |
N/A 0.7500 in |
Fillet Radius ra |
N/A 0.08 in |
Fillet Radius rb |
N/A 0.040 in |
Grease Speed Rating n1 |
N/A 5100 rpm |
Oil Speed Rating n2 |
N/A 8000 rpm |
Basic Dynamic Radial Load Rating C |
N/A 44900 N |
Basic Static Radial Load Rating Co |
N/A 46500 N |