
Bore d |
N/A 3.500 in |
Outside Diameter D1 |
N/A 5.0000 in |
Width B |
N/A 0.7500 in |
Fillet Radius ra |
N/A 0.08 in |
Fillet Radius rb |
N/A 0.040 in |
Grease Speed Rating n1 |
N/A 4800 rpm |
Oil Speed Rating n2 |
N/A 7500 rpm |
Basic Dynamic Radial Load Rating C |
N/A 47500 N |
Basic Static Radial Load Rating Co |
N/A 51000 N |