
Bore d |
N/A 3.000 in |
Outside Diameter D1 |
N/A 4.5000 in |
Width B |
N/A 0.7500 in |
Fillet Radius ra |
N/A 0.08 in |
Fillet Radius rb |
N/A 0.040 in |
Grease Speed Rating n1 |
N/A 5500 rpm |
Oil Speed Rating n2 |
N/A 9000 rpm |
Basic Dynamic Radial Load Rating C |
N/A 44200 N |
Basic Static Radial Load Rating Co |
N/A 44000 N |