
Bore d |
N/A 2.625 in |
Outside Diameter D1 |
N/A 4.1250 in |
Width B |
N/A 0.6875 in |
Fillet Radius ra |
N/A 0.06 in |
Fillet Radius rb |
N/A 0.024 in |
Grease Speed Rating n1 |
N/A 6100 rpm |
Oil Speed Rating n2 |
N/A 10000 rpm |
Basic Dynamic Radial Load Rating C |
N/A 42300 N |
Basic Static Radial Load Rating Co |
N/A 39000 N |