
Bore d |
N/A 10.000 in |
Outside Diameter D1 |
N/A 13.2500 in |
Width B |
N/A 1.6250 in |
Fillet Radius ra |
N/A 0.16 in |
Fillet Radius rb |
N/A 0.060 in |
Grease Speed Rating n1 |
N/A 1600 rpm |
Oil Speed Rating n2 |
N/A 2600 rpm |
Basic Dynamic Radial Load Rating C |
N/A 190000 N |
Basic Static Radial Load Rating Co |
N/A 290000 N |