
Bore d |
N/A 1.875 in |
Outside Diameter D1 |
N/A 3.1875 in |
Width B |
N/A 0.6250 in |
Fillet Radius ra |
N/A 0.04 in |
Fillet Radius rb |
N/A 0.024 in |
Grease Speed Rating n1 |
N/A 8200 rpm |
Oil Speed Rating n2 |
N/A 22000 rpm |
Basic Dynamic Radial Load Rating C |
N/A 29600 N |
Basic Static Radial Load Rating Co |
N/A 23600 N |