
Bore d |
N/A 1.375 in |
Outside Diameter D1 |
N/A 2.5625 in |
Width B |
N/A 0.5625 in |
Fillet Radius ra |
N/A 0.04 in |
Fillet Radius rb |
N/A 0.024 in |
Grease Speed Rating n1 |
N/A 11000 rpm |
Oil Speed Rating n2 |
N/A 40000 rpm |
Basic Dynamic Radial Load Rating C |
N/A 22500 N |
Basic Static Radial Load Rating Co |
N/A 15600 N |