
Bore d |
N/A 200.000 mm |
Outside Diameter D1 |
N/A 280.0000 mm |
Width B |
N/A 38.00 mm |
Fillet Radius ra |
N/A 2.00 mm |
Fillet Radius rb |
N/A 1.00 mm |
Grease Speed Rating n1 |
N/A 2000 rpm |
Oil Speed Rating n2 |
N/A 2600 rpm |
Basic Dynamic Radial Load Rating C |
N/A 216100 N |
Basic Static Radial Load Rating Co |
N/A 275000 N |