
Bore d |
N/A 15.000 mm |
Outside Diameter D1 |
N/A 35.0000 mm |
Width B |
N/A 11.00 mm |
Fillet Radius ra |
N/A 0.64 mm |
Fillet Radius rb |
N/A 0.30 mm |
Grease Speed Rating n1 |
N/A 17000 rpm |
Oil Speed Rating n2 |
N/A 24000 rpm |
Basic Dynamic Radial Load Rating C |
N/A 8840 N |
Basic Static Radial Load Rating Co |
N/A 4250 N |