
X-L-O Part Number |
N/A 67-57 |
Bore d |
N/A 31.750 mm |
Outside Diameter D1 |
N/A 61.9100 mm |
Width B |
N/A 31.75 mm |
Fillet Radius ra |
N/A 1.00 mm |
Keyway e |
N/A 32.6 mm |
Keyway f |
N/A 3.2 mm |
Preload |
N/A 20 lb |
Grease Speed Rating Max. n1 |
N/A 12500 rpm |
Oil Speed Rating Max. n2 |
N/A 15000 rpm |
Oil Mist Speed Rating Max. n3 |
N/A 22000 rpm |