
X-L-O Part Number |
N/A 57-57 |
Bore d |
N/A 26.990 mm |
Outside Diameter D1 |
N/A 57.1500 mm |
Width B |
N/A 25.40 mm |
Fillet Radius ra |
N/A 1.00 mm |
Keyway e |
N/A 27.5 mm |
Keyway f |
N/A 1.6 mm |
Preload |
N/A 15 lb |
Grease Speed Rating Max. n1 |
N/A 20000 rpm |
Oil Speed Rating Max. n2 |
N/A 22000 rpm |
Oil Mist Speed Rating Max. n3 |
N/A 24000 rpm |