
X-L-O Part Number |
N/A 20-107 |
Bore d |
N/A 9.530 mm |
Outside Diameter D1 |
N/A 28.5800 mm |
Width B |
N/A 19.00 mm |
Fillet Radius ra |
N/A 0.60 mm |
Keyway e |
N/A 9.9 mm |
Keyway f |
N/A 1.6 mm |
Preload |
N/A 0 lb |
Grease Speed Rating Max. n1 |
N/A 40000 rpm |
Oil Speed Rating Max. n2 |
N/A 65000 rpm |
Oil Mist Speed Rating Max. n3 |
N/A 80000 rpm |