
X-L-O Part Number |
N/A 165-67 |
Bore d |
N/A 88.903 mm |
Outside Diameter D1 |
N/A 160.3000 mm |
Width B |
N/A 76.20 mm |
Fillet Radius ra |
N/A 2.00 mm |
Keyway e |
N/A 89.5 mm |
Keyway f |
N/A 6.4 mm |
Preload |
N/A 175 lb |
Grease Speed Rating Max. n1 |
N/A 3000 rpm |
Oil Speed Rating Max. n2 |
N/A 4000 rpm |
Oil Mist Speed Rating Max. n3 |
N/A 6000 rpm |