
X-L-O Part Number |
N/A 155-07 |
Bore d |
N/A 69.850 mm |
Outside Diameter D1 |
N/A 120.7000 mm |
Width B |
N/A 57.15 mm |
Fillet Radius ra |
N/A 2.00 mm |
Keyway e |
N/A 70.9 mm |
Keyway f |
N/A 4.7 mm |
Preload |
N/A 1000 lb |
Grease Speed Rating Max. n1 |
N/A 250 rpm |
Oil Speed Rating Max. n2 |
N/A 250 rpm |
Oil Mist Speed Rating Max. n3 |
N/A 250 rpm |