
X-L-O Part Number |
N/A 115-57 |
Bore d |
N/A 57.150 mm |
Outside Diameter D1 |
N/A 120.7000 mm |
Width B |
N/A 57.15 mm |
Fillet Radius ra |
N/A 2.00 mm |
Keyway e |
N/A 58.4 mm |
Keyway f |
N/A 4.7 mm |
Preload |
N/A 100 lb |
Grease Speed Rating Max. n1 |
N/A 4000 rpm |
Oil Speed Rating Max. n2 |
N/A 5000 rpm |
Oil Mist Speed Rating Max. n3 |
N/A 8000 rpm |