
Bore d |
N/A 15.000 mm |
Outside Diameter D1 |
N/A 35.0000 mm |
Width B |
N/A 22.00 mm |
Fillet Radius ra |
N/A 0.64 mm |
Fillet Radius rb |
N/A 0.30 mm |
Grease Speed Rating n1 |
N/A 16000 rpm |
Oil Speed Rating n2 |
N/A 21000 rpm |
Basic Dynamic Radial Load Rating C |
N/A 14800 N |
Basic Static Radial Load Rating Co |
N/A 9500 N |