
Bore d |
N/A 75.000 mm |
Outside Diameter D1 |
N/A 130.0000 mm |
Width B |
N/A 50.00 mm |
Fillet Radius ra |
N/A 1.50 mm |
Fillet Radius rb |
N/A 1.00 mm |
Grease Speed Rating n1 |
N/A 3400 rpm |
Oil Speed Rating n2 |
N/A 4500 rpm |
Basic Dynamic Radial Load Rating C |
N/A 130000 N |
Basic Static Radial Load Rating Co |
N/A 140000 N |