
Shaft Diameter D |
N/A 1 1/4 in |
Dimension A1 |
N/A 1.2813 in |
Dimension A2 |
N/A 0.5938 in |
Dimension DA |
N/A 3.6875 in |
Distance J |
N/A 3.2500 in |
Dimension L |
N/A 4.2500 in |
Diameter N |
N/A 0.5000 in |
Height T |
N/A 1.6563 in |
Weight W |
N/A 2.65 lb |
Basic Dynamic Radial Load Rating |
N/A 4380 lbf |
Basic Static Radial Load Rating Co |
N/A 2520 lbf |
Insert Bearing IB |
N/A ZMaRC |