
Shaft Diameter D |
N/A 1 15/16 in |
Dimension A1 |
N/A 1.2500 in |
Dimension A2 |
N/A 0.6250 in |
Dimension DA |
N/A 4.9375 in |
Distance J |
N/A 4.3750 in |
Dimension L |
N/A 5.5000 in |
Diameter N |
N/A 0.5469 in |
Height T |
N/A 2.1250 in |
Weight W |
N/A 2.45 lb |
Basic Dynamic Radial Load Rating |
N/A 7890 lbf |
Basic Static Radial Load Rating Co |
N/A 5220 lbf |
Insert Bearing IB |
N/A ZMaRC |