
Shaft Diameter D |
N/A 1 1/4 in |
Dimension A1 |
N/A 1.3750 in |
Dimension A2 |
N/A 0.6563 in |
Dimension DA |
N/A 4.1875 in |
Distance J |
N/A 3.6250 in |
Dimension L |
N/A 4.6250 in |
Diameter N |
N/A 0.5469 in |
Height T |
N/A 1.8281 in |
Weight W |
N/A 1.57 lb |
Basic Dynamic Radial Load Rating |
N/A 5730 lbf |
Basic Static Radial Load Rating Co |
N/A 3440 lbf |
Insert Bearing IB |
N/A ZMaRC |