
Shaft Diameter D |
N/A 1 1/4 in |
Dimension A1 |
N/A 1.4063 in |
Dimension A2 |
N/A 0.5625 in |
Dimension DA |
N/A 3.5000 in |
Height H |
N/A 6.1250 in |
Distance J |
N/A 5.1250 in |
Dimension L |
N/A 3.6250 in |
Diameter N |
N/A 0.5625 in |
Height T |
N/A 1.8125 in |
Basic Dynamic Radial Load Rating |
N/A 4560 lbf |
Basic Static Radial Load Rating Co |
N/A 3440 lbf |
Insert Bearing IB |
N/A Stainless Steel |