
Shaft Diameter D |
N/A 1 15/16 in |
Width A |
N/A 2.1250 in |
Dimension A1 |
N/A 1.3750 in |
Height H |
N/A 4.5000 in |
Dimension H1 |
N/A 2.2500 in |
Dimension H2 |
N/A 0.8750 in |
Distance JMIN |
N/A 5.8594 in |
Distance JMAX |
N/A 6.5000 in |
Dimension L |
N/A 8.0000 in |
Dimension N |
N/A 1.0625 in |
Dimension N1 |
N/A 0.7031 in |
Dimension S1 |
N/A 1.2813 in |
Weight W |
N/A 6.30 lb |
Basic Dynamic Radial Load Rating |
N/A 7890 lbf |
Basic Static Radial Load Rating Co |
N/A 5220 lbf |
Insert Bearing IB |
N/A ZMaRC |