
Shaft Diameter D |
N/A 1 1/2 in |
Width A |
N/A 1.8906 in |
Dimension A1 |
N/A 1.2188 in |
Height H |
N/A 3.9063 in |
Dimension H1 |
N/A 1.9375 in |
Dimension H2 |
N/A 0.7500 in |
Distance JMIN |
N/A 4.9219 in |
Distance JMAX |
N/A 5.7500 in |
Dimension L |
N/A 6.8906 in |
Dimension N |
N/A 0.9375 in |
Dimension N1 |
N/A 0.5469 in |
Dimension S1 |
N/A 1.1875 in |
Weight W |
N/A 4.30 lb |
Basic Dynamic Radial Load Rating |
N/A 6900 lbf |
Basic Static Radial Load Rating Co |
N/A 4270 lbf |
Insert Bearing IB |
N/A ZMaRC |