
Shaft Diameter D |
N/A 1 3/16 in |
Width A |
N/A 1.5781 in |
Dimension A1 |
N/A 1.0000 in |
Height H |
N/A 3.2344 in |
Dimension H1 |
N/A 1.6875 in |
Dimension H2 |
N/A 0.6563 in |
Distance JMIN |
N/A 4.2500 in |
Distance JMAX |
N/A 5.0000 in |
Dimension L |
N/A 5.9844 in |
Dimension N |
N/A 0.9219 in |
Dimension N1 |
N/A 0.5469 in |
Dimension S1 |
N/A 0.8750 in |
Weight W |
N/A 2.85 lb |
Basic Dynamic Radial Load Rating |
N/A 4380 lbf |
Basic Static Radial Load Rating Co |
N/A 2520 lbf |
Insert Bearing IB |
N/A ZMaRC |