
Shaft Diameter D |
N/A 1 in |
Width A |
N/A 1.4375 in |
Dimension A1 |
N/A 0.8750 in |
Height H |
N/A 2.7500 in |
Dimension H1 |
N/A 1.4375 in |
Dimension H2 |
N/A 0.6250 in |
Distance JMIN |
N/A 3.7031 in |
Distance JMAX |
N/A 4.3281 in |
Dimension L |
N/A 5.1250 in |
Dimension N |
N/A 0.7656 in |
Dimension N1 |
N/A 0.4531 in |
Dimension S1 |
N/A 0.7813 in |
Weight W |
N/A 1.70 lb |
Basic Dynamic Radial Load Rating |
N/A 3150 lbf |
Basic Static Radial Load Rating Co |
N/A 1750 lbf |
Insert Bearing IB |
N/A ZMaRC |