
Shaft Diameter D |
N/A 3/4 in |
Width A |
N/A 1.2500 in |
Dimension A1 |
N/A 0.8281 in |
Height H |
N/A 2.5000 in |
Dimension H1 |
N/A 1.3125 in |
Dimension H2 |
N/A 0.5469 in |
Distance JMIN |
N/A 3.4688 in |
Distance JMAX |
N/A 4.1719 in |
Dimension L |
N/A 5.0000 in |
Dimension N |
N/A 0.8125 in |
Dimension N1 |
N/A 0.4531 in |
Dimension S1 |
N/A 0.7188 in |
Weight W |
N/A 1.40 lb |
Basic Dynamic Radial Load Rating |
N/A 2860 lbf |
Basic Static Radial Load Rating Co |
N/A 1470 lbf |
Insert Bearing IB |
N/A ZMaRC |