
Shaft Diameter D |
N/A 1 15/16 in |
Width A |
N/A 1.2500 in |
Distance J |
N/A 2.7500 in |
Dimension L |
N/A 4.8750 in |
Distance H |
N/A 1.625 in |
Dimension F |
N/A 0.6250 in |
Dimension B |
N/A 7.6250 in |
Dimension C |
N/A 2.9375 in |
Dimension N |
N/A 0.4063 in |
Diameter G |
N/A 0.5313 in |
Dimension S1 |
N/A 1.2813 in |
Pin Dia BS |
N/A 1/2 |
Weight W |
N/A 2.25 lb |
Basic Dynamic Radial Load Rating |
N/A 7890 lbf |
Basic Static Radial Load Rating Co |
N/A 5220 lbf |
Insert Bearing IB |
N/A ZMaRC |