
Shaft Diameter D |
N/A 1 1/4 in |
Width A |
N/A 1.0625 in |
Distance J |
N/A 1.8750 in |
Dimension L |
N/A 3.2500 in |
Distance H |
N/A 1.250 in |
Dimension F |
N/A 0.5000 in |
Dimension B |
N/A 5.4375 in |
Dimension C |
N/A 2.0625 in |
Dimension N |
N/A 0.3906 in |
Diameter G |
N/A 0.4063 in |
Dimension S1 |
N/A 0.8750 in |
Pin Dia BS |
N/A 3/8 |
Weight W |
N/A 1.00 lb |
Basic Dynamic Radial Load Rating |
N/A 4380 lbf |
Basic Static Radial Load Rating Co |
N/A 2520 lbf |
Insert Bearing IB |
N/A ZMaRC |